FOD260L: 8-Pin DIP 10 Mbit/s Single-Channel High Speed 3.3V Logic Gate Output Optocoupler

Description: These optocouplers consist of an AlGaAS LED, optic...
  • These optocouplers consist of an AlGaAS LED, optically coupled to a very high speed integrated photo-detector logic gate. Devices include a strobable output. This output features an open collector, thereby permitting wired OR outputs. The coupled parameters are guaranteed over the temperature range of -40°C to +85°C. A maximum input signal of 5 mA will provide a minimum output sink current of 13 mA (fan out of 8). An internal noise shield provides superior common mode rejection of typically 50 kV/µs at 1,000V common mode.
  • Features
  • Compact SO8 package (except FOD260L . 8-pin DIP)
  • Very high speed . 10 MBit/s
  • Superior CMR . 50 kV/µs at 2,000V peak
  • Fan-out of 8 over -40°C to +85°C
  • Logic gate output
  • Strobable output (single channel devices)
  • Wired OR-open collector
  • Safety and regulatory approvals - UL1577 - DIN/EN IEC60747-5-2 (pending approval)
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD260L
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed 3.3V Logic Gate Output Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • FOD260LS
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed 3.3V Logic Gate Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:1,000
  • FOD260LSD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed 3.3V Logic Gate Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:1,000
  • FOD260LSDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed 3.3V Logic Gate Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FOD260LSV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-Pin DIP 10 Mbit/s Single-Channel High Speed 3.3V Logic Gate Output Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Data Rate: 10 
  • VCC (Max) (V): 5.5 
  • VCC (Min) (V):
  • Channels:
  • IFT (Max) (mA):
  • CTR (Min) (%):
  • CTR (Max) (%):
  • CTR Tested @IF:
  • VOL (Max) (V): 0.6 
  • tPHL (Max) (ns): 75 
  • tPLH (Max) (ns): 90 
  • PWD (Max) (ns): 25 
  • CMR (Min) (kV/µs): 25 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW 
  • ON Semiconductor Full Web Site