FOD2711A: 8-PIN DIP Error Amplifier Optocoupler

Description: The FOD2711A Optically Isolated Amplifier consists...
  • The FOD2711A Optically Isolated Amplifier consists of the popular AZ431L precision programmable shunt reference and an optocoupler. The optocoupler is a gallium arsenide (GaAs) light emitting diode optically coupled to a silicon phototransistor. The reference voltage tolerance is 1%. The current transfer ratio (CTR) ranges from 100% to 200%.
    It is primarily intended for use as the error amplifier/reference voltage/optocoupler function in isolated AC to DC power supplies and dc/dc converters.
    When using the FOD2711A, power supply designers can reduce the component count and save space in tightly packaged designs. The tight tolerance reference eliminates the need for adjustments in many applications.
    The device comes in a 8-pin dip white package.
  • Features
  • Optocoupler, precision reference and error amplifier in single package
  • 1.240V ± 1% reference
  • CTR 100% to 200%
  • 5,000V RMS isolation
  • UL approval E90700, Volume 2
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD2711A
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN DIP Error Amplifier Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • FOD2711AS
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN DIP Error Amplifier Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FOD2711ASD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN DIP Error Amplifier Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:2,000
  • FOD2711ASDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN DIP Error Amplifier Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:2,000
  • FOD2711ASV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN DIP Error Amplifier Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • FOD2711ATV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN DIP Error Amplifier Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • FOD2711AV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN DIP Error Amplifier Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Specifications
  • VREF Tolerance (%):
  • VREF (Min) (V): 1.228 
  • VREF (Typ) (V): 1.24 
  • VREF (Max) (V): 1.252 
  • CTR (Min) (%): 100 
  • CTR (Max) (%): 200 
  • CTR tested @ IF (mA): 10 
  • VCE (sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 70 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW  PDIP-8 
  • ON Semiconductor Full Web Site