FOD2742B: 8-PIN SOIC Error Amplifier Optocoupler

Description: The FOD2742 Optically Isolated Amplifier consists ...
  • The FOD2742 Optically Isolated Amplifier consists of the popular KA431 precision programmable shunt reference and an optocoupler. The optocoupler is a gallium arsenide (GaAs) light emitting diode optically coupled to a silicon phototransistor. It comes in 3 grades of reference voltage tolerance = 2%, 1%, and 0.5%.
    The Current Transfer Ratio (CTR) ranges from 100% to 200%. It also has an outstanding temperature coefficient of 50 ppm/°C. It is primarily intended for use as the error amplifier/reference voltage/optocoupler function in isolated ac to dc power supplies and dc/dc converters.
    When using the FOD2742, power supply designers can reduce the component count and save space in tightly packaged designs. The tight tolerance reference eliminates the need for adjustments in many applications. The device comes in a 8-pin small outline package.
  • Features
  • Optocoupler, precision reference and error amplifier in single package
  • 2.5V reference
  • CTR 100% to 200%
  • 2,500V RMS isolation
  • UL approval E90700
  • BSI approval 8661, 8662
  • VDE approval 136616
  • CSA approval 1113643
  • Low temperature coefficient 50 ppm/°C max
  • FOD2742A: tolerance 0.5%; FOD2742B: tolerance 1%; FOD2742C: tolerance 2%
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD2742B
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN SOIC Error Amplifier Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • FOD2742BR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN SOIC Error Amplifier Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • FOD2742BR2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN SOIC Error Amplifier Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • FOD2742BV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 8-PIN SOIC Error Amplifier Optocoupler
  • Package Type: SOIC-8
  • Package Case Outline: 751DZ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • VREF Tolerance (%):
  • VREF (Min) (V): 2.47 
  • VREF (Typ) (V): 2.495 
  • VREF (Max) (V): 2.52 
  • CTR (Min) (%): 100 
  • CTR (Max) (%): 200 
  • CTR tested @ IF (mA): 10 
  • VCE (sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 70 
  • VISO (Min) (V): 2500 
  • TOPR (Min) (°C): -25 
  • TOPR (Max) (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site