FOD3120: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler

Description: The FOD3120 is a 2.5A output current gate drive op...
  • The FOD3120 is a 2.5A output current gate drive optocoupler, capable of driving most 800V/20A IGBT/MOSFET. It is suited for fast switching driving of power IGBT and MOSFETs used in motor control inverter applications, and high performance power system.
    It utilizes Fairchild’s proprietary coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode rejection.
    It consists of a gallium aluminum arsenide (AlGaAs) light emitting diode (LED) optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage.
  • Features
  • High noise immunity characterized by 35kV/µs minimum common mode rejection
  • 2.5A peak output current driving capability for most 800V/20A IGBT
  • Use of P-channel MOSFETs at output stage enables output voltage swing close to the supply rail
  • Wide supply voltage range from 15V to 30V
  • Fast switching speed
  • 400ns max. propagation delay
  • 100ns max. pulse width distortion
  • Under-Voltage LockOut (UVLO) with hysteresis
  • Extended industrial temperate range, -40°C to 100°C temperature range
  • Safety and regulatory approved
  • UL1577, 5000 VRMS for 1 min.
  • IEC60747-5-2
  • RDS(ON) of 3Ω (typ.) offers lower power dissipation
  • >8.0mm clearance and creepage distance (option ‘T’)
  • Uninterruptible Power Supply
  • Industrial Inverter
  • Isolated IGBT/Power MOSFET Gate Drive
  • Induction Heating
  • Applications
  • AC-DC Merchant Power Supply
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD3120
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:424,000
  • FOD3120S
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • FOD3120SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:2,252,000
  • FOD3120SDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:115,000
  • FOD3120SV
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AC
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • FOD3120TSR2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 700
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:21,700
  • FOD3120TSV
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8 GW
  • Package Case Outline: 709AD
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • FOD3120TV
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP-8
  • Package Case Outline: 646BW
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:2,000
  • FOD3120V
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler
  • Package Type: PDIP8 9.655x6.6, 2.54P
  • Package Case Outline: 646CQ
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:1,000
  • Specifications
  • IFLH (Max) (mA):
  • IDDL, IDDH (Max) (mA): 3.8 
  • IOL, IOH (Min) (A):
  • tPHL, tPLH (Max) (ns): 400 
  • PWD (Max) (ns): 100 
  • VUVLO (Typ) (V): 12.7 
  • VUVLO- (Typ) (V): 11.2 
  • CMR (Min) (kV/µs): 35 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP8 9.655x6.6, 2.54P  PDIP-8 GW  PDIP-8 
  • ON Semiconductor Full Web Site