FOD4108: Triac Driver Output Optocoupler, 6-Pin DIP 800V Zero Crossing

Description: The FOD410, FOD4108, FOD4116 and FOD4118 devices c...
  • The FOD410, FOD4108, FOD4116 and FOD4118 devices consist of an infrared emitting diode coupled to a hybrid triac formed with two inverse parallel SCRs which form the triac function capable of driving discrete triacs. The FOD4116 and FOD4118 utilize a high efficiency infrared emitting diode which offers an improved trigger sensitivity. These devices are housed in a standard 6-pin dual in-line (DIP) package.
  • Features
  • 300mA on-state current
  • Zero-voltage crossing
  • High blocking voltage
  • 800V (FOD4108, FOD4118)
  • 600V (FOD410, FOD4116)
  • High trigger sensitivity
  • 1.3mA (FOD4116, FOD4118)
  • 2mA (FOD410, FOD4108)
  • High static dv/dt (10,000V/µs)
  • UL, VDE, CSA approved
  • Lead free assembly
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD4108
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 800V Zero Crossing
  • Package Type: PDIP-6 GW
  • Package Case Outline: 709AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • FOD4108S
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 800V Zero Crossing
  • Package Type: PDIP-6
  • Package Case Outline: 646CE
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:1,000
  • FOD4108SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 800V Zero Crossing
  • Package Type: PDIP-6
  • Package Case Outline: 646CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • FOD4108SDV
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 800V Zero Crossing
  • Package Type: PDIP-6
  • Package Case Outline: 646CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:6,000
  • FOD4108SV
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 800V Zero Crossing
  • Package Type: PDIP-6
  • Package Case Outline: 646CE
  • MSL: 1
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:1,000
  • FOD4108TV
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 800V Zero Crossing
  • Package Type: PDIP-6
  • Package Case Outline: 646CF
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • FOD4108V
  • Status: Active
  • Compliance: Pb-free 
  • Description: Triac Driver Output Optocoupler, 6-Pin DIP 800V Zero Crossing
  • Package Type: PDIP-6 GW
  • Package Case Outline: 709AG
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Specifications
  • VDRM (Min) (V): 800 
  • IFT (Max) (mA):
  • VTM (Max) (V):
  • Static dV/dt (Min): 10000 
  • Commutating dV/dt (Min): 10000 
  • IH (Typ): 200 
  • IDRM (Max): 100 
  • VISO (Min): 5000 
  • Package Type: PDIP-6 GW  PDIP-6 
  • ON Semiconductor Full Web Site