FOD8160: High Noise Immunity, 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler

Description: The FOD8160 is a 3.3 V / 5 V high-speed logic gate...
  • The FOD8160 is a 3.3 V / 5 V high-speed logic gate optocoupler with open collector output, which supports isolated communications to allow digital signals to communicate between systems without conducting ground loops or hazardous voltages. It utilizes Fairchild’s prioprietary Optoplanar® coplanar packaging technology and optimized IC design to achieve high noise immunity, characterized by high common mode rejection specifications.
    The FOD8160, packaged in a wide-body SOP 5-Pin package, consists of an aluminium gallium arsenide (AlGaAs) LED and an integrated high-speed photodetector. The output of the detector IC is an open collector Schottky-clamped transistor. The electrical and switching characteristics are guaranteed over the extended industrial temperature range of -40°C to 100°C and a VCC range of 3 V to 5.5 V.
  • Features
  • Optoplanar ®packaging technology allows more than 10 mm creepage and clearance distance, and 0.5 mm insulation distance to achieve reliable and high voltage insulation
  • High noise immunity characterized by common mode transient immunity (CMTI)
  • 20 kV/µs Minimum CMTI
  • Specifications guaranteed over 3 V to 5.5 V supply voltage and -40 °C to 100 °C extended industrial temperature range
  • High Speed, 10 Mbit/sec Data Rate (NRZ)
  • Safety and regulatory approvals
  • UL1577, 5,000 VACRMS for 1 minute
  • DIN-EN/IEC60747-5-5, 1,414 V peak working insulation voltage (pending approval)
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD8160
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • Mouser:>1K
  • FOD8160R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • FOD8160R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • FOD8160V
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • Specifications
  • Data Rate: 10 
  • VCC (Max) (V): 5.5 
  • VCC (Min) (V):
  • Channels:
  • IFT (Max) (mA):
  • CTR (Min) (%):
  • CTR (Max) (%):
  • CTR Tested @IF:
  • VOL (Max) (V): 0.6 
  • tPHL (Max) (ns): 80 
  • tPLH (Max) (ns): 90 
  • PWD (Max) (ns): 35 
  • CMR (Min) (kV/µs): 20 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC6 W Less Pin 2 
  • ON Semiconductor Full Web Site