FOD8163: 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler in Stretched Body SOP 6-Pin

Description: The FOD8163 series is a 3.3 V / 5 V high-speed log...
  • The FOD8163 series is a 3.3 V / 5 V high-speed logic gate optocoupler with open-collector output, which supports isolated communications allowing digital signals to communicate between systems without conducting ground loops or hazardous voltages.
    The FOD8163 series utilizes stretched body package to achieve 8 mm creepage and clearance distances (FOD8163T), and optimized IC design to achieve reliably high-insulation voltage and high-noise immunity.
    The FOD8163 series consists of an aluminium gallium arsenide (AlGaAs) light emitting diode and an integrated high-speed photodetector. The output of the detector IC is an open collector schottky-clamped transistor. The electrical and switching characteristics are guaranteed over the extended industrial temperature range of -40°C to 100°C and a VCC range of 3 V to 5.5 V.
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FOD8163
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler in Stretched Body SOP 6-Pin
  • Package Type: SOIC-6
  • Package Case Outline: 751EL
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>10K
  • FOD8163R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler in Stretched Body SOP 6-Pin
  • Package Type: SOIC-6
  • Package Case Outline: 751EL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:1,000
  • FOD8163T
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler in Stretched Body SOP 6-Pin
  • Package Type: SOIC6 W
  • Package Case Outline: 751EM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • FOD8163TR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3.3 V / 5 V, 10 Mbit/sec, Logic Gate Optocoupler in Stretched Body SOP 6-Pin
  • Package Type: SOIC6 W
  • Package Case Outline: 751EM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Data Rate: 10 
  • VCC (Max) (V):
  • VCC (Min) (V):  
  • Channels:
  • IFT (Max) (mA):
  • CTR (Min) (%):  
  • CTR (Max) (%):  
  • CTR Tested @IF:  
  • VOL (Max) (V): 0.6 
  • tPHL (Max) (ns): 80 
  • tPLH (Max) (ns): 90 
  • PWD (Max) (ns): 35 
  • CMR (Min) (kV/µs): 20 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC-6  SOIC6 W 
  • ON Semiconductor Full Web Site