FOD817: 4-Pin DIP Phototransistor Optocouplers

Description: The FOD814 consists of two gallium arsenide infrar...
  • The FOD814 consists of two gallium arsenide infrared emitting diodes, connected in inverse parallel, driving a silicon phototransistor output in a 4-pin dual in-line package. The FOD817 Series consists of a gallium arsenide infrared emitting diode driving a silicon phototransistor in a 4-pin dual in-line package..
  • Features
  • AC Input Response (FOD814)
  • Current Transfer Ratio in Selected Groups:
  • FOD814: 20-300%
  • FOD814A: 50-150%
  • FOD817: 50-600%
  • FOD817A: 80-160%
  • FOD817B: 130-260%
  • FOD817C: 200-400%
  • FOD817D: 300-600%
  • Minimum BVCEO of 70 V Guaranteed
  • Safety and Regulatory Approvals
  • UL1577, 5,000 VACRMS for 1 Minute
  • DIN EN/IEC60747-5-5
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD817
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin DIP Phototransistor Optocouplers
  • Package Type: PDIP-4
  • Package Case Outline: 646CD
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • FOD817300
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin DIP Phototransistor Optocouplers
  • Package Type: PDIP-4
  • Package Case Outline: 646CD
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FOD817300W
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin DIP Phototransistor Optocouplers
  • Package Type: PDIP-4
  • Package Case Outline: 646CA
  • MSL: NA
  • Container Type: UNTBX
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • FOD8173S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin DIP Phototransistor Optocouplers
  • Package Type: PDIP-4 GW
  • Package Case Outline: 709AH
  • MSL: 1
  • Container Type: UNTBX
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FOD8173SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin DIP Phototransistor Optocouplers
  • Package Type: PDIP-4 GW
  • Package Case Outline: 709AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:145,000
  • FOD817S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin DIP Phototransistor Optocouplers
  • Package Type: PDIP-4 GW
  • Package Case Outline: 709AH
  • MSL: 1
  • Container Type: UNTBX
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • FOD817SD
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin DIP Phototransistor Optocouplers
  • Package Type: PDIP-4 GW
  • Package Case Outline: 709AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:66,000
  • Specifications
  • Channels:
  • CTR (Min) (%): 50 
  • CTR (Max) (%): 600 
  • CTR tested @ IF (mA):
  • VCE(sat) (Max) (V): 0.2 
  • BVCEO (Min) (V): 70 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -55 
  • TOPR (Max) (°C): 110 
  • Package Type: PDIP-4  PDIP-4 GW 
  • ON Semiconductor Full Web Site