FOD8318: 2.5 A Output Current, IGBT Drive Optocoupler With Active Miller Clamp, Desaturation Detection and Isolated Fault Sensing

Description: The FOD8318 is an advanced 2.5 A output curre...
  • The FOD8318 is an advanced 2.5 A output current IGBT drive optocoupler, capable of driving most 1200 V / 150 A IGBTs. It is ideally suited for fast-switching driving of power IGBTs and MOSFETs used in motor control inverter applications and high-performance power systems. It consists of an integrated gate drive optocoupler featuring low RDS(ON) CMOS transistors to drive the IGBT from rail to rail and an integrated high-speed isolated feedback for fault sensing. The FOD8318 has an active Miller clamp fuction to shut off the IGBT during a high dv/dt situation without the need of a negative supply voltage. It offers critical protection features necessary for preventing fault conditions that lead to destructive thermal runaway of IGBTs.
    It utilizes Fairchild’s proprietary coplanar Optoplanar® packaging technology , and optimized IC design to achieve high noise immunity, characterized by high common mode rejection and power supply rejection specifications.
    The device is housed in a compact 16-pin small outline plastic package that meets the 8 mm creepage and clearance requirements.
  • Features
  • High Noise Immunity characterized by common mode rejection
  • 35 kV / μs Minimum Common Mode Rejection (VCM = 1500 VPK)
  • 2.5 A peak output current driving capability for most 1200 V/150A IGBT
  • Optically isolated fault sensing feedback
  • Active Miller clamp to shut off the IGBT during high dv/ dt without needing a negative supply voltage
  • “Soft” IGBT turn-off
  • Built-in IGBT protection
  • Desaturation detection
  • Under voltage lock-out protection
  • Wide supply voltage range from 15V to 30V
  • Use of P-Channel MOSFETs at output stage enables output voltage swing close to the supply rail (rail-to-rail output)
  • 3.3V/5V, CMOS/TTL-compatible inputs
  • High Speed
  • 500ns max. propagation delay over full operating temperature range
  • Safety and regulatory approvals
  • Extended industrial temperate range, -40°C to 100°Ctemperature range
  • DIN EN/IEC 60747-5-5,1,414 V (peak) workinginsulation voltage, 8000 V (peak) transient isolationvoltage ratings
  • – UL1577, 4,243 VRMS for 1 min.
  • User configurable: inverting, non-inverting, auto-reset,auto-shutdown
  • RDS(ON) of 1 Ω (typ.) offers lower power dissipation
  • 8mm creepage and clearance distances
  • Applications
  • Automation
  • Consumer Appliances
  • Energy Generation & Distribution
  • Industrial Motor
  • Motion Control - Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD8318
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5 A Output Current, IGBT Drive Optocoupler With Active Miller Clamp, Desaturation Detection and Isolated Fault Sensing
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<100
  • FOD8318R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5 A Output Current, IGBT Drive Optocoupler With Active Miller Clamp, Desaturation Detection and Isolated Fault Sensing
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 750
  • FOD8318R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5 A Output Current, IGBT Drive Optocoupler With Active Miller Clamp, Desaturation Detection and Isolated Fault Sensing
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 750
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<100
  • FOD8318V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5 A Output Current, IGBT Drive Optocoupler With Active Miller Clamp, Desaturation Detection and Isolated Fault Sensing
  • Package Type: SOIC16 W
  • Package Case Outline: 751EN
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 1000
  • Specifications
  • IFLH (Max) (mA):
  • IDDL, IDDH (Max) (mA):
  • IOL, IOH (Min) (A): 2.5 
  • tPHL, tPLH (Max) (ns): 500 
  • PWD (Max) (ns): 300 
  • VUVLO (Typ) (V): 11.5 
  • VUVLO- (Typ) (V): 10 
  • CMR (Min) (kV/µs): 35 
  • VISO (Min) (V): 4243 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC16 W 
  • ON Semiconductor Full Web Site