FOD8320: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin

Description: The FOD8320 is a 2.5A output current gate drive op...
  • The FOD8320 is a 2.5A output current gate drive optocoupler, capable of driving medium power IGBT/MOSFETs. It is ideally suited for fast switching driving of power IGBT and MOSFETs used in motor control inverter applications, and high-performance power systems.
    It utilizes Fairchild’s coplanar packaging technology, Optoplanar®, and optimized IC design to achieve reliably high insulation voltage and high noise immunity.
    It consists of a aluminum gallium arsenide (AlGaAs) light-emitting diode (LED) optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage. The device is housed in a wide body 5-pin small outline plastic package.
  • Features
  • ■ Fairchild’s Optoplanar® packaging technology provides reliable and high voltage insulation with greater than 10mm creepage and clearance distance and 0.5mm internal insulation distance, while still offering a compact footprint
    ■ 2.5A Output Current Driving Capability for Medium-Power IGBT/MOSFET
  • P-Channel MOSFETs at Output Stage Enable Output Voltage Swing Close to Supply Rail
    ■ 35kV/μs Minimum Common Mode Rejection
    ■ Wide Supply Voltage Range: 15V to 30V
    ■ Fast Switching Speed Over Full Operating Temperature Range:
  • 400ns Max. Propagation Delay
  • 100ns Max. Pulse Width Distortion
    ■ Under-Voltage Lockout (UVLO) with Hysteresis
    ■ Extended Industrial Temperate Range: -40 to 100°C
    ■ Safety and Regulatory Approvals:
  • UL1577, 5,000VRMS for 1 min.
  • DIN EN/IEC60747-5-2 (Pending Apprroval)
  • Applications
  • AC-DC Merchant Power Supply
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD8320
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • FOD8320R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • FOD8320R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • FOD8320V
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AF
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • Specifications
  • IFLH (Max) (mA):
  • IDDL, IDDH (Max) (mA): 3.8 
  • IOL, IOH (Min) (A):
  • tPHL, tPLH (Max) (ns): 400 
  • PWD (Max) (ns): 100 
  • VUVLO (Typ) (V): 12.7 
  • VUVLO- (Typ) (V): 11.2 
  • CMR (Min) (kV/µs): 35 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC6 W Less Pin 2 
  • ON Semiconductor Full Web Site