FOD8321: 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin

Description: The FOD8321 is a 2.5A Output Current Gate Drive Op...
  • The FOD8321 is a 2.5A Output Current Gate Drive Optocoupler, capable of driving medium power IGBT/MOSFETs. It is ideally suited for fast switching driving of power IGBT and MOSFETs used in motor control inverter applications, and high performance power systems.
    It utilizes Fairchild’s coplanar packaging technology, Optoplanar®, and optimized IC design to achieve reliably high insulation voltage and high noise immunity.
    It consists of a aluminum gallium arsenide (AlGaAs) light emitting diode optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage. The device is housed in a wide body 5-pin small outline plastic package.
  • Features
  • Fairchild’s Optoplanar® packaging technology provides reliable and high voltage insulation with greater than 8mm creepage and clearance distance, and 0.5mm internal insulation distance while still offering a compact footprint
  • 2.5A output current driving capability for medium power IGBT/MOSFET
  • Use of P-Channel MOSFETs at output stage enables output voltage swing close to the supply rail
  • 20kV/µs Minimum Common Mode Rejection
  • Wide Supply Voltage range from 15V to 30V
  • Fast Switching Speed over full operating temperature range
  • 500ns max. propagation delay
  • 300ns max. pulse width distortion
  • Under-Voltage LockOut (UVLO) with hysteresis
  • Extended industrial temperate range, -40 to 100°C temperature range
  • Safety and regulatory approvals
  • UL1577, 5,000VRMS for 1 min.
  • DIN EN/IEC60747-5-5, 1,414V peak working insulation voltage
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD8321
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • FOD8321R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • FOD8321R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • FOD8321V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.5A Output Current, Gate Drive Optocoupler in Optoplanar® Wide Body SOP 5-Pin
  • Package Type: SOIC6 W Less Pin 2
  • Package Case Outline: 752AG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • IFLH (Max) (mA): 7.5 
  • IDDL, IDDH (Max) (mA):
  • IOL, IOH (Min) (A):
  • tPHL, tPLH (Max) (ns): 500 
  • PWD (Max) (ns): 300 
  • VUVLO (Typ) (V): 12.7 
  • VUVLO- (Typ) (V): 11.2 
  • CMR (Min) (kV/µs): 20 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC6 W Less Pin 2 
  • ON Semiconductor Full Web Site