FOD8343: 4.0 A Output Current, High Speed Gate Drive Optocoupler in Stretched Body SOP 6-Pin

Description: The FOD8343 series is a 4.0 A maximum peak output ...
  • The FOD8343 series is a 4.0 A maximum peak output current gate drive optocoupler, capable of driving medium-power IGBT/ MOSFETs. It is ideally suited for fast-switching driving of power IGBT and MOSFET used in motor-control inverter applications, and high-performance power systems. The FOD8343 series utilizes stretched body package to achieve 8 mm creepage and clearance distances (FOD8343T), and optimized IC design to achieve reliably high-insulation voltage and high-noise immunity. The FOD8343 series consists of an Aluminum Gallium Arsenide (AlGaAs) Light-Emitting Diode (LED) optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage. The device is housed in a stretched body, 6-pin, small outline, plastic package.
  • Features
  • FOD8343T - 8 mm Creepage and Clearance Distance, and 0.4 mm Insulation Distance to Achieve Reliable and High-Voltage Insulation
  • 4.0 A Peak Output Current Driving Capability for Medium- Power IGBT/MOSFET
    – Use of P-Channel MOSFETs at Output Stage Enables Output Voltage Swing Close to Supply Rail
  • 20 kV/µs Minimum Common Mode Rejection
  • Wide Supply Voltage Range: 10 V to 30 V
  • Fast Switching Speed Over Full Operating Temperature Range
    – 210 ns Maximum Propagation Delay
    – 65 ns Maximum Pulse Width Distortion
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Extended Industrial Temperate Range: -40°C to 100°C
  • Safety and Regulatory Approvals:
    – UL1577, 5,000 VRMS for 1 Minute
    – DIN EN/IEC60747-5-5, 1,140V Peak Working Insulation Voltage
  • Applications
  • AC and Brushless DC Motor Drives
  • Industrial Inverter
  • Uninterruptible Power Supply
  • Induction Heating
  • Isolated IGBT/Power MOSFET Gate Drive
  • Technical Documentation & Design Resources
    Availability and Samples
    FOD8343
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4.0 A Output Current, High Speed Gate Drive Optocoupler in Stretched Body SOP 6-Pin
  • Package Type: SOIC-6
  • Package Case Outline: 751EL
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:32,000
  • FOD8343R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4.0 A Output Current, High Speed Gate Drive Optocoupler in Stretched Body SOP 6-Pin
  • Package Type: SOIC-6
  • Package Case Outline: 751EL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:3,000
  • FOD8343T
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4.0 A Output Current, High Speed Gate Drive Optocoupler in Stretched Body SOP 6-Pin
  • Package Type: SOIC6 W
  • Package Case Outline: 751EM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • FOD8343TR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4.0 A Output Current, High Speed Gate Drive Optocoupler in Stretched Body SOP 6-Pin
  • Package Type: SOIC6 W
  • Package Case Outline: 751EM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • IFLH (Max) (mA): 7.5 
  • IDDL, IDDH (Max) (mA):
  • IOL, IOH (Min) (A):
  • tPHL, tPLH (Max) (ns): 210 
  • PWD (Max) (ns): 65 
  • VUVLO (Typ) (V): 8.3 
  • VUVLO- (Typ) (V): 7.7 
  • CMR (Min) (kV/µs): 20 
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: SOIC-6  SOIC6 W 
  • ON Semiconductor Full Web Site