FODM1007: Single Channel, DC Sensing Input, Phototransistor Optocoupler In Stretched Body SOP 4-Pin

Description: The FODM100x Series, single channel, DC sensing in...
  • The FODM100x Series, single channel, DC sensing input, optocoupler consists of one gallium arsenide (GaAs) infrared light emitting diode optically coupled to one phototransistor, in a stretched body SOP 4-pin package. The input-output isolation voltage, VISO, is rated at 5,000 VACRMS
  • Features
  • ≥ 8 mm Creepage and Clearance Distance, and ≥ 0.4 mm Insulation Distance to Achieve Reliable and High Voltage Insulation
  • Safety and Regulatory Approvals
  • UL1577, 5,000 VACRMS for 1 min.
  • DIN_EN/IEC60747-5-5, 890 V_Peak Working Voltage
  • High Breakdown Collector to Emitter Voltage, BVCEO = 70 V minimum
  • Extended Industrial Temperate Range, -40 to 110°C
  • Current Transfer Ratio at IF = 5 mA, VCE = 5 V, TA = 25ºC
  • FODM1007: 80 to 160%
  • FODM1008: 130 to 260%
  • FODM1009: 200 to 400%
  • Applications
  • Primarily suited for DC-DC Converters
  • For ground loop isolation, signal to noise isolation
  • Communications – adapters, chargers
  • Consumer – appliances, set top boxes
  • Industrial – power supplies, motor control, programmable logic control
  • Technical Documentation & Design Resources
    Availability and Samples
    FODM1007
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single Channel, DC Sensing Input, Phototransistor Optocoupler In Stretched Body SOP 4-Pin
  • Package Type: SSOP-4 / LSOP-4
  • Package Case Outline: 565BH
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 2000
  • FODM1007R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single Channel, DC Sensing Input, Phototransistor Optocoupler In Stretched Body SOP 4-Pin
  • Package Type: SSOP-4 / LSOP-4
  • Package Case Outline: 565BH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:45,000
  • Specifications
  • Channels:
  • CTR (Min) (%): 80 
  • CTR (Max) (%): 160 
  • CTR tested @ IF (mA):
  • VCE(sat) (Max) (V): 0.3 
  • BVCEO (Min) (V): 70 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):  
  • VISO (Min) (V): 5000 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 110 
  • Package Type: SSOP-4 / LSOP-4 
  • ON Semiconductor Full Web Site