FODM121: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers

Description: The FODM121 series, FODM124, and FODM2701 consists...
  • The FODM121 series, FODM124, and FODM2701 consists of a gallium arsenide infrared emitting diode driving a phototransistor in a compact 4-pin mini-flat package. The lead pitch is 2.54 mm. The FODM2705 consists of two gallium arsenide infrared emitting diodes connected in inverse parallel for AC operation.
  • Features
  • More than 5mm Creepage/Clearance
  • Compact 4-Pin Surface Mount Package
    (2.4mm Maximum Standoff Height)
  • Current Transfer Ratio in Selected Groups
    DC Input:
    FODM121: 50–600%
    FODM121A: 100–300%
    FODM121B: 50–150%
    FODM121C: 100–200%
    FODM124: 100% MIN
    FODM2701: 50–300%
    AC Input:
    FODM2705: 50–300%
  • Safety and Regulatory Approvals:
    ♦ UL1577, 3,750 VACRMS for 1 Minute
    ♦ DIN−EN/IEC60747−5−5, 565 V Peak Working Insulation Voltage
  • Applications
  • Digital logic inputs
  • Microprocessor inputs
  • Power supply monitor
  • Twisted pair line receiver
  • Telephone line receiver
  • Technical Documentation & Design Resources
    Availability and Samples
    FODM121
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • ON Semiconductor:3,000
  • FODM121A
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • ON Semiconductor:3,000
  • FODM121AR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>50K
  • ON Semiconductor:157,500
  • FODM121AR2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FODM121AV
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:3,000
  • FODM121B
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • FODM121BR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • FODM121C
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:21,000
  • FODM121CR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FODM121CR2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:60,000
  • FODM121R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • FODM121R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:32,500
  • FODM121V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Pin Full Pitch Mini-Flat Package Phototransistor Optocouplers
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: UNTBX
  • Container Qty: 3000
  • Specifications
  • Channels:  
  • CTR (Min) (%): 50   
  • CTR (Max) (%): 600   
  • CTR tested @ IF (mA):  
  • VCE(sat) (Max) (V): 0.4   
  • BVCEO (Min) (V): 80 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):  
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 3750   
  • TOPR (Min) (°C): -40   
  • TOPR (Max) (°C): 110   
  • Package Type: MFP-4 
  • ON Semiconductor Full Web Site