FODM217A: Single Channel, DC Sensing Input, Phototransistor Optocoupler In Half-Pitch Mini-Flat 4-Pin Package

Description: The FODM217 Series single channel, DC sensing inpu...
  • The FODM217 Series single channel, DC sensing input, optocoupler consists of one gallium arsenide (GaAs) infrared light emitting diode optically coupled to one phototransistor, in a compact, half-pitch, mini-flat, 4-pin package. The input-output isolation voltage, VISO, is rated at 3,750 VACRMS.
  • Features
  • Current Transfer Ratio Ranges from 80 to 600% at IF = 5 mA,
    VCE = 5 V, TA = 25ºC
    -FODM217A - 80 to 160%
    - FODM217B - 130 to 260%
    - FODM217C - 200 to 400%
    - FODM217D - 300 to 600%
  • Safety and Regulatory Approvals: - UL1577, 3750 VACRMS for 1 min - DIN EN/IEC60747-5-5, 565 V Peak Working Insulation Voltage
  • Applicable to Infrared Ray Reflow, 260ºC
  • Applications
  • Consumer Appliances
  • DC-DC Merchant Power Supply
  • Set Top Boxes
  • Technical Documentation & Design Resources
    Availability and Samples
    FODM217A
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single Channel, DC Sensing Input, Phototransistor Optocoupler In Half-Pitch Mini-Flat 4-Pin Package
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • FODM217AR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single Channel, DC Sensing Input, Phototransistor Optocoupler In Half-Pitch Mini-Flat 4-Pin Package
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • CTR (Min) (%): 80 
  • CTR (Max) (%): 160 
  • CTR tested @ IF (mA):
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 80 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -55 
  • TOPR (Max) (°C): 110 
  • Package Type: MFP-4 
  • ON Semiconductor Full Web Site