FODM3052_NF098: 600V Random Phase Triac Driver 10mA

Description: The FODM301X, FODM302X, and FODM305X series consis...
  • The FODM301X, FODM302X, and FODM305X series consists of a GaAs infrared emitting diode driving a silicon bilateral switch housed in a compact 4-pin mini-flat package. The lead pitch is 2.54mm. They are designed for interfacing between electronic controls and power triacs to control resistive and inductive loads for 115V/240V operations.
  • Features
  • Compact 4-pin surface mount package (2.4 mm maximum standoff height)
  • Peak blocking voltage 250V (FODM301X) 400V (FODM302X) 600V (FODM305X)
  • Available in tape and reel quantities of 2500.
  • Add “NF098” for new construction version with 260°C max. reflow temperature rating
  • UL, C-UL and VDE certifications pending
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FODM3052-NF098
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V Random Phase Triac Driver 10mA
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FODM3052R2-NF098
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V Random Phase Triac Driver 10mA
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FODM3052R2V-NF098
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V Random Phase Triac Driver 10mA
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • FODM3052V-NF098
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V Random Phase Triac Driver 10mA
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Specifications
  • VDRM (Min) (V):   600 
  • IFT (Max) (mA):   10 
  • VTM (Max) (V):
  • Static dV/dt (Min):   1000 
  • Commutating dV/dt (Min):
  • IH (Typ):   300 
  • IDRM (Max):   100 
  • VISO (Min):   3750 
  • Package Type: MFP-4 
  • ON Semiconductor Full Web Site