FODM3063: 600V 5mA Zero Crossing Triac, MFP

Description: The FODM306X and FODM308X series consist of an inf...
  • The FODM306X and FODM308X series consist of an infrared emitting diode optically coupled to a monolithic silicon detector performing the function of a zero voltage crossing bilateral triac driver, and is housed in a compact 4-pin mini-flat package. The lead pitch is 2.54mm. They are designed for use with a triac in the interface of logic systems to equipment powered from 115/240 VAC lines, such as solid state relays, industrial controls, motors, solenoids and consumer appliances.
  • Features
  • dv/dt of 600V/µs guaranteed
  • Compact 4-pin surface mount package (2.4mm maximum standoff height)
  • Zero voltage crossing
  • Peak blocking voltage: 600V (FODM306X) 800V (FODM308X)
  • Available in tape and reel quantities of 2500.
  • C-UL, UL and VDE certifications pending
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FODM3063
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V 5mA Zero Crossing Triac, MFP
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • FODM3063R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 600V 5mA Zero Crossing Triac, MFP
  • Package Type: MFP-4
  • Package Case Outline: 100AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • Specifications
  • VDRM (Min) (V): 600 
  • IFT (Max) (mA):
  • VTM (Max) (V):
  • Static dV/dt (Min): 600 
  • Commutating dV/dt (Min):
  • IH (Typ): 300 
  • IDRM (Max): 500 
  • VISO (Min): 3750 
  • Package Type: MFP-4 
  • ON Semiconductor Full Web Site