FODM453: 5-Pin MFP High Speed/High CMR Transistor Output Optocoupler

Description: The FODM452 and FODM453 optocouplers consist of an...
  • The FODM452 and FODM453 optocouplers consist of an AlGaAs LED optically coupled to a high speed photodetector transistor. The devices are housed in a compact 5-pin mini flat package for optimum mounting density. The FODM453 features a high CMR rating for optimum common mode transient immunity.
  • Features
  • Compact 5-pin mini flat package
  • High speed-1 MBit/s
  • Superior CMR-15kV/µs at VCM = 1500V (FODM453)
  • Performance guaranteed over temperature (0-70°C)
  • U.L. recognized (File # E90700)
  • VDE0884 recognized (File # 136480)
  • Orering option V, e.g., FODM452V
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FODM453
  • Status: Active
  • Compliance: Pb-free 
  • Description: 5-Pin MFP High Speed/High CMR Transistor Output Optocoupler
  • Package Type: MFP-5
  • Package Case Outline: 100AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FODM453R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: 5-Pin MFP High Speed/High CMR Transistor Output Optocoupler
  • Package Type: MFP-5
  • Package Case Outline: 100AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • FODM453R2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 5-Pin MFP High Speed/High CMR Transistor Output Optocoupler
  • Package Type: MFP-5
  • Package Case Outline: 100AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • FODM453V
  • Status: Active
  • Compliance: Pb-free 
  • Description: 5-Pin MFP High Speed/High CMR Transistor Output Optocoupler
  • Package Type: MFP-5
  • Package Case Outline: 100AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Data Rate:
  • VCC (Min) (V): -0.5 
  • VCC (Max) (V): 30 
  • Channels:
  • CTR (Min) (%): 20 
  • CTR (Max) (%): 50 
  • CTR Tested @IF: 16 
  • VOL (Max) (V): 0.4 
  • ICCL (Max) (mA): 0.2 
  • ton (Max) (µs): 0.8 
  • toff (Max) (µs): 0.8 
  • CMR (Typ) (kV/µs): 40 
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: MFP-5 
  • ON Semiconductor Full Web Site