FODM611: High Noise Immunity, 5V, 10Mbit/sec Logic Gate Output (Open Collector) Optocoupler

Description: The FODM611 is a 5V high-speed logic gate output (...
  • The FODM611 is a 5V high-speed logic gate output (open collector) optocoupler, which supports isolated communications allowing digital signals to communicate between systems without conducting ground loops or hazardous voltages. It utilizes Fairchild’s proprietary coplanar packaging technology, Optoplanar®, and optimized IC design to achieve high noise immunity, characterized by high common mode transient immunity specifications. This optocoupler consists of an AlGaAS LED at the input, optically coupled to a high speed integrated photodetector logic gate. The output of the detector IC is an open collector schottky-clamped transistor. The coupled parameters are guaranteed over the wide temperature range of -40°C to +85°C. A maximum input signal of 5A will provide a minimum output sink current of 13mA (fan out of 8).
  • Features
  • High Noise Immunity characterized by common mode transient immunity (CMTi) - 20kV/µs Minimum CMTi
  • High Speed – 10Mbit/sec Date Rate (NRZ) – 100ns max. Propagation Delay – 35ns max. Pulse Width Distortion– 40ns max. Propagation Delay Skew
  • -40 to +85°C temperature range
  • Safety and regulatory approvals – UL1577, 3750 VACRMS for 1 min.– IEC60747-5-2 (pending approval)
  • Applications
  • Energy Generation & Distribution
  • Industrial Motor
  • Uninterruptible Power Supply
  • Technical Documentation & Design Resources
    Availability and Samples
    FODM611
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 5V, 10Mbit/sec Logic Gate Output (Open Collector) Optocoupler
  • Package Type: MFP-5
  • Package Case Outline: 100AM
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:33,000
  • FODM611R2
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Noise Immunity, 5V, 10Mbit/sec Logic Gate Output (Open Collector) Optocoupler
  • Package Type: MFP-5
  • Package Case Outline: 100AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Data Rate (Mbps): 10 
  • VCC (Max) (V): 5.5 
  • VCC (Min) (V): 4.5 
  • Channels:
  • IFT (Max) (mA):
  • VOL (Max) (V): 0.6 
  • ICCL (Max) (mA): 10 
  • tPHL (Max) (ns): 100 
  • tPLH (Max) (ns): 100 
  • PWD (Max) (ns): 35 
  • CMR (Max) (kV/µs): 20 
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 85 
  • Package Type: MFP-5 
  • ON Semiconductor Full Web Site