FODM8801A: OptoHiT™ Series, High-Temperature Phototransistor

Description: The OptoHiT™ FODM8801 is a first-of-its-kind photo...
  • The OptoHiT™ FODM8801 is a first-of-its-kind phototransistor, utilizing Fairchild’s leading-edge, proprietary process technology to achieve high operating temperature characteristics, up to 125°C. The optocoupler consists of an aluminum gallium arsenide (AlGaAs) infrared light emitting diode (LED) optically coupled to a phototransistor, in a compact half pitch, mini-flat, 4-pin package. It delivers high current transfer ratio at very low input current. The input-output isolation voltage, VISO, is rated at 3750 VACRMS.
  • Features
  • Utilizing proprietary process technology to achieve high operating temperature up to 125°C
  • Guaranteed Current Transfer Ratio (CTR) specifications across full temperature range
  • Excellent CTR linearity at high temperature
  • CTR at very low input current, IF
  • High isolation voltage regulated by safety agency, UL1577, 3750 VAC RMS for 1 min. and DIN EN/IEC60747-5-2 (pending approval)
  • Compact half pitch, mini-flat, 4-pin package (1.27mm lead pitch, 2.4mm maximum standoff height)
  • > 5mm creepage and clearance distance
  • Applicable to Infrared Ray reflow, 245°C
  • Technical Documentation & Design Resources
    Availability and Samples
    FODM8801A
  • Status: Active
  • Compliance: Pb-free 
  • Description: OptoHiT™ Series, High-Temperature Phototransistor
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • FODM8801AR2
  • Status: Active
  • Compliance: Pb-free 
  • Description: OptoHiT™ Series, High-Temperature Phototransistor
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • FODM8801AR2V
  • Status: Active
  • Compliance: Pb-free 
  • Description: OptoHiT™ Series, High-Temperature Phototransistor
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • FODM8801AV
  • Status: Active
  • Compliance: Pb-free 
  • Description: OptoHiT™ Series, High-Temperature Phototransistor
  • Package Type: MFP-4
  • Package Case Outline: 100AL
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • CTR (Min) (%): 80 
  • CTR (Max) (%): 160 
  • CTR tested @ IF (mA):
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 75 
  • BVCBO (Min) (V):
  • BVECO (Min) (V):
  • ton (Max) (µs):
  • toff (Max) (µs):
  • VISO (Min) (V): 3750 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 125 
  • Package Type: MFP-4 
  • ON Semiconductor Full Web Site