FPF1003A: IntelliMAX™ Advanced Load Management Products

Description: The FPF1003A is a low RDS P-Channel MOS...
  • The FPF1003A is a low RDS P-Channel MOSFET load switch with controlled turn-on. The input voltage range operates from 1.2V to 5.5V to fulfill today's Ultra Portable Device's supply requirement. Switch control is by a logic input (ON) capable of interfacing directly with low voltage control signal.
    FPF1003A is available in a space-saving 1.0x1.5 mm² chip scale package, 1.0X1.5CSP-6.
  • Features
  • 1.2 to 5.5V Input Voltage Range
  • RDS(ON) = 30 mΩ @ VIN = 5.5V
  • RDS(ON) = 35 mΩ @ VIN = 3.3V
  • ESD Protected, above 5500V HBM
  • RoHS compliant
  • Applications
  • Storage & Peripherals
  • Other Wired Communications
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • PMP/MP3 Player
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1003A
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IntelliMAX™ Advanced Load Management Products
  • Package Type: WLCSP-6
  • Package Case Outline: 567RJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:42,000
  • Specifications
  • Channels:
  • ron (mΩ): 20 
  • I Max (A):
  • VI Min (V): 1.2 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site