FPF1006: IntelliMAX™ Advanced Load Management Products

Description: The FPF1005 & FPF1006 are low RDS P...
  • The FPF1005 & FPF1006 are low RDS P-Channel MOSFET load switches with CMOS controlled turn-on targeting small package load switch applications. The input voltage range operates from 1.2V to 5.5V. Switch control is by a logic input (ON) capable of interfacing directly with low voltage control signals. Optional on-chip load resistor is added for output quick discharge when switch is turned off. Both FPF1005 & FPF1006 are available in a small 2X2 MLP- 6 pin plastic package.
  • Features
    Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1006
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IntelliMAX™ Advanced Load Management Products
  • Package Type: WDFN-6
  • Package Case Outline: 511CY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • Specifications
  • Channels:
  • ron (mΩ): 50 
  • I Max (A): 1.5 
  • VI Min (V): 1.2 
  • VI Max (V): 5.5 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site