FPF1008: IntelliMAX™ Advanced Load Products

Description: The FPF1007/8/9 are low RDS P-Channel M...
  • The FPF1007/8/9 are low RDS P-Channel MOSFET load switches offered in a selection of 10µs, 80µs, and 1ms slew rate turn-on options for transient/inrush current control. To support trends in mobile application requirements, the minimum operating input voltage has been reduced down to 1.2V, the input current leakage has been minimized to extend battery life, and the ESD-protection has been designed to withstand a minimum of 8kV (HBM) and 2kV (CDM).
    The switch is controlled by an active-high logic input (ON pin), allowing it to interface directly with a low-voltage control signal. An internal ON pin pull-down resistor protects against an unintentional device turn-on while in the initial state. An on-chip pull-down resistor on the output is enabled when the switch is turned-off and provides a quick and robust discharge of the output load.
  • Features
  • 1.2 to 5.5V Input Voltage Range
  • Typical RON = 30 mΩ @ VIN = 5.5V
  • Typical RON = 40 mΩ @ VIN = 3.3V
  • Fixed Three Different Turn-on Rise-time 10µs/80µs/1ms
  • Low < 10µA @ VIN = 3.3V Quiescent Current
  • Internal ON Pin Pull Down
  • Output Discharge Function
  • ESD Protection above 8000V HBM and 2000V CDM
  • RoHS compliant
  • Applications
  • Storage & Peripherals
  • Other Wired Communications
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • PMP/MP3 Player
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1008
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IntelliMAX™ Advanced Load Products
  • Package Type: WDFN-6
  • Package Case Outline: 511CY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 30 
  • I Max (A): 1.5 
  • VI Min (V): 1.2 
  • VI Max (V): 5.5 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site