FPF1018: IntelliMAX™ 1V Rated Advanced Load Management Products

Description: The FPF1015/6/7/8 series is an IntelliMAX advanced...
  • The FPF1015/6/7/8 series is an IntelliMAX advanced slew rate loadswitch offering a very low operating voltage. These devices consist of a 34mΩ N-channel MOSFET that supports an input voltage up to 2.0V. These slew rate devices control the switch turn-on and prevent excessive in-rush current from the supply rails. The input voltage range operates from 0.8V to 1.8V to fulfill today's lowest Ultraportable Device's supply requirements. Switch control is via a logic input (ON) capable of interfacing directly with low voltage control signals. The FPF1016 and FPF1018 have an On-Chip pull down allowing for quick and controlled output discharge when switch is turned off. The FPF1015/6/7/8 series is available in a space-saving 2X2 MLP-6L package.
  • Features
  • 0.8 to 1.8V Input Voltage Range
  • Typical RDS(ON) = 34mΩ @ VON - VIN = 2.0V
  • Output Discharge Function
  • Internal Pull down at ON Pin
  • Accurate Slew Rate Controlled Turn-on time
  • Low < 1µA Quiescent Current
  • ESD Protected, above 8000V HBM, 2000V CDM
  • RoHS Compliant
  • Free from Halogenated Compounds and Antimony Oxides
  • Applications
  • Storage & Peripherals
  • Other Wired Communications
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • PMP/MP3 Player
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1018
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IntelliMAX™ 1V Rated Advanced Load Management Products
  • Package Type: UDFN-6
  • Package Case Outline: 517DS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:39,000
  • Specifications
  • Channels:
  • ron (mΩ): 34 
  • I Max (A): 1.5 
  • VI Min (V): 0.8 
  • VI Max (V): 1.8 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site