FPF1038: Low On-Resistance, Slew-Rate-Controlled Load Switch

Description: The FPF1038 advanced load management switch target...
  • The FPF1038 advanced load management switch targets applications requiring a highly integrated solution for disconnecting loads powered from DC Power Rail (<6V) with stringent shutdown current targets and high load capacitances (up to 200 µF). The FPF1038 consists of slew-rate controlled low-impedance MOSFET switch (21 mΩ typical) and other integrated analog features. The slew-rate controlled turn-on characteristic prevents inrush-current and the resulting excessive voltage droop on power rails.
    This device has exceptionally low shutdown current drain (<1 µA maximum) that facilitate compliance in very low standby power applications. The input voltage range operates from 1.2 V to 5.5 V DC to fulfill a wide range of applications in consumer, optical, medical, storage, portable, and industrial device power management.
    Switch control is managed by a logic input (active HIGH) capable of interfacing directly with low-voltage control signal/GPIO with no external pull-up required. The device is packaged in advanced fully "green" 1 mm x 1.5 mm Wafer-Level Chip-Scale Packaging (WLCSP); providing excellent thermal conductivity, small footprint, and low electrical resistance for wider application usage.
  • Features
  • • 1.2 to 5.5 V Input Voltage Operating Range • Typical RDS(ON):
  • 20 mΩ at VIN=5.5 V
  • 21 mΩ at VIN=4.5 V
  • 37 mΩ at VIN=1.8 V
  • 75 mΩ at VIN=1.2 V• Slew Rate/Inrush Control with tR: 2.7 ms (Typical)• 3 A Maximum Continuous Current Capability• Low <1 µA Quiescent Current• ESD Protected: Above 8 kV HBM, 1.5 kV CDM• GPIO/CMOS-Compatible Enable Circuitry
  • Applications
  • Storage & Peripherals
  • Other Wired Communications
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • PMP/MP3 Player
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1038UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low On-Resistance, Slew-Rate-Controlled Load Switch
  • Package Type: WLCSP-6
  • Package Case Outline: 567RL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:927,000
  • Specifications
  • Channels:
  • ron (mΩ): 20 
  • I Max (A): 3.5 
  • VI Min (V): 1.2 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site