FPF1048: IntelliMAX™ 3A-Capable, Slew-Rate-Controlled Load Switch with True Reverse Current Blocking

Description: The FPF1048B advanced load management switch targe...
  • The FPF1048B advanced load management switch targets applications requiring a highly integrated solution. It disconnects loads powered from the DC power rail (<6V) with stringent off-state current targets and high load capacitances (up to 100µF). The FPF1048B consists of slew-rate controlled low-impedance MOSFET switch (23mΩ typical) and integrated analog features. The slew-rate controlled turn-on characteristic prevents inrush current and the resulting excessive voltage droop on power rails.
    The FPF1048B has a True Reverse Current Blocking (TRCB) function that obstructs unwanted reverse current from VOUT to VIN during both ON and OFF states. The exceptionally low off-state current drain (<1µA maximum) facilitates compliance with standby power requirements. The input voltage range operates from 1.5V to 5.5VDC to support a wide range of applications in consumer, optical, medical, storage, portable, and industrial device power management. Switch control is managed by a logic input (active HIGH) capable of interfacing directly with low-voltage control signal / General-Purpose Input / Output (GPIO) without an external pull-down resistor.
    The device is packaged in advanced, fully “green” compliant, 1.0mm x 1.5mm, Wafer-Level Chip-Scale Package (WLCSP) with backside lamination.
  • Features
    Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1048BUCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IntelliMAX™ 3A-Capable, Slew-Rate-Controlled Load Switch with True Reverse Current Blocking
  • Package Type: WLCSP-6
  • Package Case Outline: 567RM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:363,000
  • Specifications
  • Channels:
  • ron (mΩ): 23 
  • I Max (A):
  • VI Min (V): 1.5 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site