FPF1108: Advance Load Management Switch

Description: The FPF1107/08 are low RDS P-channel MOSFET load s...
  • The FPF1107/08 are low RDS P-channel MOSFET load switches of the IntelliMAX™ family. Integrated slew-rate control prevents inrush current from glitch supply rails with capacitive loads common in power applications.The input voltage range operates from 1.2V to 4V to fulfill today's lowest ultra-portable device supply requirements. Switch control is by a logic input (ON-pin) capable of interfacing directly with low-voltage CMOS control signals and GPIOs in embedded processors.
  • Features
  • 1.2 to 4V Input Voltage Range
  • Typical RDS(ON):
  • 35mΩ at VIN=3.3V
  • 55mΩ at VIN=1.8V
  • 85mΩ at VIN=1.2V
  • Slew Rate Control with tR: 130µs
  • Output Discharge Function on FPF1108
  • Low <1µA Quiescent Current at VON=VIN
  • ESD Protected: Above 4000V HBM, 2000V CDM
  • GPIO/CMOS-Compatible Enable Circuitry
  • Applications
  • Storage & Peripherals
  • Other Wired Communications
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • PMP/MP3 Player
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1108
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Advance Load Management Switch
  • Package Type: WLCSP-4
  • Package Case Outline: 567RH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 35 
  • I Max (A): 1.2 
  • VI Min (V): 1.2 
  • VI Max (V):
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site