FPF1504: Advanced Load Management Switch

Description: The FPF1504 is a low-RDS P-channel MOSF...
  • The FPF1504 is a low-RDS P-channel MOSFET load switch of the IntelliMAX™ family. Integrated slew-rate control prevents excessive inrush current from the supply rails with capacitive loads common in power applications. In addition, the FPF1504 features output discharge capability.
    The input voltage range operates from 1.0 V to 3.6 V to fulfill today's mobile device supply requirements. Switch control is by a logic input (ON pin) capable of interfacing directly with low-voltage CMOS control signals and GPIOs in embedded processors.
  • Features
  • 1.0 V to 3.6 V Input Voltage Operating Range
  • Typical RDS(ON):
  • 15 mΩ at VIN=3.3 V
  • 20 mΩ at VIN=1.8 V
  • 55 mΩ at VIN=1.0 V
  • Slew Rate Control with tR: 130 µs
  • Output Discharge Function
  • Low <1 µA Quiescent Current at VON=VIN
  • ESD Protected: 4000 V HBM, 2000 V CDM
  • GPIO/CMOS-Compatible Enable Circuitry
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1504BUCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Advanced Load Management Switch
  • Package Type: WLCSP-4
  • Package Case Outline: 567RH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,370,000
  • FPF1504UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Advanced Load Management Switch
  • Package Type: WLCSP-4
  • Package Case Outline: 567RH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<100
  • Mouser:>1K
  • ON Semiconductor:84,000
  • Specifications
  • Channels:
  • ron (mΩ): 15 
  • I Max (A): 1.5 
  • VI Min (V):
  • VI Max (V): 3.6 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site