FPF1504L: Advanced Load Management Switch

Description: The FPF1504/FPF1504L are low-RDS P-channel MOSFET ...
  • The FPF1504/FPF1504L are low-RDS P-channel MOSFET load switches of the IntelliMAX™ family. Integrated slew-rate control prevents excessive inrush current from the supply rails with capacitive loads common in power applications. In addition, the FPF1504/FPF1504L feature output discharge capability.The input voltage range operates from 1.0 V to 3.6 V to fulfill today's mobile device supply requirements. Switch control is by a logic input (ON pin) capable of interfacing directly with low-voltage CMOS control signals and GPIOs in embedded processors.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1504LBUCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Advanced Load Management Switch
  • Package Type: WLCSP-4
  • Package Case Outline: 567PU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • FPF1504LUCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Advanced Load Management Switch
  • Package Type: WLCSP-4
  • Package Case Outline: 567RH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:42,000
  • Specifications
  • Channels:
  • ron (mΩ): 15 
  • I Max (A): 1.5 
  • VI Min (V):
  • VI Max (V): 3.6 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site