FPF1C2P5BF07A: Power Integrated Module, F1, IGBT + MOSFET, 650V, 90mΩ,

Description: This DC-DC module is designed for a power stage th...
  • This DC-DC module is designed for a power stage that needs more compact design. And the Press-fit technologyprovides simple and reliable mounting. This module is optimized for the application such as solar inverter where a high efficiency and robust design are needed.
  • Features
  • High Efficiency
  • Low Conduction and Switching losses
  • Low RDS(ON) : 90 mΩ max.
  • Fast Recovery Body Diode
  • Built-in NTC for temperature monitoring
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1C2P5BF07A
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Integrated Module, F1, IGBT + MOSFET, 650V, 90mΩ,
  • Package Type: F1
  • Package Case Outline: MODCL
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 110
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • Specifications
  • Configuration: H-Bridge with Pass Switch 
  • IC Max (A): 27 
  • V(BR) Max (V): 650 
  • VCE(sat) Typ (V): 90 mohm 
  • VF Typ (V): N/A 
  • Package Type: F1 
  • ON Semiconductor Full Web Site