FPF1C2P5MF07AM: Power Integrated Module, F1, IGBT + MOSFET, 650V, 30A

Description: Fairchild's brand-new DC-AC module is designed for...
  • Fairchild's brand-new DC-AC module is designed for a power stage that needs more compact design. And the Press-fit technologyprovides simple and reliable mounting. This module is optimized for the application such as solar inverter where a high efficiency and robust design are needed.
  • Features
  • High Efficiency
  • Low Conduction and Switching losses
  • Low VCE(sat) : 1.1 V typ. @ Ic = 30 A
  • Low RDS(ON) : 90 mΩ max.
  • Fast Recovery Body Diode
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF1C2P5MF07AM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Integrated Module, F1, IGBT + MOSFET, 650V, 30A
  • Package Type: F1
  • Package Case Outline: MODCM
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 110
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • Specifications
  • Configuration: Diode Bridge with Hybrid H-Bridge 
  • IC Max (A): 30 
  • V(BR) Max (V): 650 
  • VCE(sat) Typ (V): 1.1V, 90mohm 
  • VF Typ (V): 1.45 
  • Package Type: F1 
  • ON Semiconductor Full Web Site