FPF2290: Over-Voltage Protection Load Switch

Description: The FPF2290 features a low-RON interna...
  • The FPF2290 features a low-RON internal FET and an operating voltage range of 2.5 V to 23 V. An internal clamping circuit is capable of shunting surge voltages of ±100 V, protecting downstream components and enhancing system robustness. The FPF2290 features over-voltage protection that powers down the internal FET if the input voltage exceeds the OVP threshold. The OVP threshold is selectable via Logic select pins (OV1 and OV2). Over-temperature protection also powers down the device at 130°C (typical). The FPF2290 is available in a fully “green” compliant 1.3mm × 1.8mm Wafer-Level Chip-Scale Package (WLCSP) with backside laminate.
  • Features
  • Surge Protection
  • Selectable Over-Voltage Protection (OVP) with OV1 and OV2 Logic inputs
  • Over-Temperature Protection (OTP)
  • Ultra-Low On-Resistance, 33 mΩ
  • End Products
  • Mobile
  • Portable Media Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2290BUCX-F130
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Over-Voltage Protection Load Switch
  • Package Type: WLCSP-12
  • Package Case Outline: 567QX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • ON Semiconductor:228,000
  • Specifications
  • Channels:
  • ron (mΩ): 33 
  • I Max (A): 4.5 
  • VI Min (V): -0.3 
  • VI Max (V): 29 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site