FPF2310: Dual Output Adjustable Current Limit Switch

Description: The FPF2310/12/13/13L are dual-channel load switch...
  • The FPF2310/12/13/13L are dual-channel load switches of IntelliMAX™ family. The FPF2310/12/13/13L consist of dual, independent, current-limited, and slew rate controlled, P-channel MOSFET power switches. Slew rated turn-on prevents inrush current from glitching supply rails. The input voltage range operates from 1.8V to 5.5V to fulfill USB device supply requirements. Switch control is accomplished by a logic input (ON) capable of interfacing directly with low-voltage control signal. For the FPF2312, if the constant current condition persists after 10ms, the part shuts down the switch. The FPF2310 has an auto-restart feature that turns the switch on again after 150ms if the ON pin is still active. FPF2313/13L remains in the constant-current mode until the switch current falls below the current limit. For the FPF2310 through FPF2313/13L, the minimum current limit is 400mA-600mA with 10% accuracy (+25°C) for each switch to comply with USB applications in portable devices. FPF2310M/12/13/13L series is available in a space-saving, 8-Lead, 3x3mm MLP.
  • Features
  • 1.8 to 5.5V Input Voltage Range
  • Typical RON= 75mΩ at IN = 5.5V
  • 400~600mA Adjustable Current Limit
  • 10% Current Limit Accuracy from Typical
  • Slew Rate Controlled
  • ESD Protected, Above 4000V HBM
  • Independent Thermal Shutdown
  • UVLO
  • Output Discharge
  • RoHS Compliant
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2310MPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Output Adjustable Current Limit Switch
  • Package Type: WDFN-8
  • Package Case Outline: 511CD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Channels:
  • ron (mΩ): 75 
  • I Max (A): 0.6 
  • VI Min (V): 1.8 
  • VI Max (V): 5.5 
  • Package Type: WDFN-8 
  • ON Semiconductor Full Web Site