FPF2411: IntelliMAX™ 6 V / 6 A-Rated Bi-Directional Switch with Slew Rate Control and RCB

Description: The FPF2411 is a 6 V / 6 A-rated bi-directional lo...
  • The FPF2411 is a 6 V / 6 A-rated bi-directional load switch, consisting of a slew-rate-controlled, low-on-resistance, P-channel MOSFET switch with protection features. The slew-rate-controlled turn-on characteristic prevents inrush current and the resulting excessive voltage droop on the input power rails. The input voltage range operates from 2.3 V to 5.5 V.
    Bi-directional switching allows reverse current from VOUT to VIN. The switching is controlled by active-LOW logic input the ONB pin. The FPF2411 is capable of interfacing directly with low-voltage control signal General-Purpose Input / Output (GPIO).
    The FPF2411 is available in 12-bump, 1.235 mm x 1.625 mm Wafer-Level Chip-Scale Package (WLCSP) with 0.4 mm pitch.
  • Features
  • Capability: 6 V
  • Low RON
  • 10 mΩ at 5 V at PWRA or PWRB (Typ.)
  • 12 mΩ at 3.8 V at PWRA or PWRB (Typ.)
  • Maximum Current Capability: 6 A (Bi-Directional)
  • Ultra-Low IQ:<1 µA
  • Active LOW Control Pin
  • 2 ms Long Slew Rate
  • Reverse Current Blocking (RCB) during OFF
  • Robust ESD Capability:
  • 5 kV HBM, 2 kV CDM
  • 15 kV Air Discharge
  • 8 kV Contact Discharge Under IEC 61000-4-2
  • Applications
  • Storage & Peripherals
  • Other Wired Communications
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • PMP/MP3 Player
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2411BUCX-F130
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IntelliMAX™ 6 V / 6 A-Rated Bi-Directional Switch with Slew Rate Control and RCB
  • Package Type: WLCSP-12
  • Package Case Outline: 567SX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:210,000
  • Specifications
  • Channels:
  • ron (mΩ): 12 
  • I Max (A):
  • VI Min (V): 2.3 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site