FPF2487: Dual Channel Over-Voltage Protection Load Switch

Description: The FPF2487 features a 2-channel power switch, whi...
  • The FPF2487 features a 2-channel power switch, which offers surge protection and Over-Voltage Protection (OVP), to protect downstream components and enhancing overall system robustness. Channel one (VBUS) is an active-low, 28 V/2.5 A rated, power MOSFET switch with an internal clamp supporting ±100 V surge protection, highly accurate fixed OVP at 5.95 V (±50 mV), and OTG functionality. Channel two (VIF) is a conditional active-high, 6 V/6 A rated, power MOSFET switch with an integrated TVS supporting ±40 V surge protection and fixed OVP at 5.25 V (±250 mV).
  • Features
  • Dual Channel Power Switch (VBUS and VIF)
  • Surge Protection under IEC 61000-4-5
  • VBUS: ±100 V
  • VIF: ± 40 V
  • Input Voltage Range
  • VBUS: 2.5 V ~ 23 V
  • VIF: 3.1 V ~ 5.5 V
  • Max. Continuous Current Capability
  • VBUS: 2.5 A
  • VIF: 6 A
  • Ultra Low On-Resistance
  • VBUS: Typ. 33 mΩ
  • VIF: Typ. 11 mΩ
  • Over-Voltage Protection
  • VIF: 5.25 V ± 250 mV
  • VBUS: 5.95 V ± 50 mV
  • Active Low Control for VBUS Path
  • LDO Output based VBUS_DET for VBUS Detection
  • Conditional Active High Control for VIF Path
  • OTG Functionality on VBUS Path
  • Reverse-Current Blocking for VIF Path
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2487UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Channel Over-Voltage Protection Load Switch
  • Package Type: WLCSP-15
  • Package Case Outline: 567QY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 11 
  • I Max (A): 2.5 
  • VI Min (V): 2.5 
  • VI Max (V): 23 
  • Package Type: WLCSP-15 
  • ON Semiconductor Full Web Site