FPF2495: Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAX™ 28 V

Description: The FPF2495 advanced load-management switch target...
  • The FPF2495 advanced load-management switch targets applications requiring a highly integrated solution. It disconnects loads powered from the DC power rail (<6 V) with stringent off-state current targets and high load capacitances (<100 µF). The FPF2495 consists of a slew-rate controlled low-impedance MOSFET switch (100 mΩ maximum) and integrated analog features. The slew-rate controlled turn-on characteristic prevents inrush current and the resulting excessive voltage droop on power rails. FPF2495 has over-voltage protection and over-temperature protection.
  • Features
  • VIN: 2.5 V~5.5 V
  • 28 V Absolute Ratings at VOUT
  • Current Capability: 2.0 A
  • Adjustable Current Limit: (Typ.) 0.1 A~1.5 A with 10% Accuracy
  • RON: Maximum 100 mΩ at 5 VIN and 1 A
  • Output OVP: Min.=5.6 V, Typ.=5.8 V, Max.=6 V
  • No Output Discharge During Off State
  • Open-Drain OVP on FLAGB
  • Thermal Shutdown
  • Under-Voltage Lockout (UVLO)
  • True Reverse-Current Blocking (TRCB)
  • Logic CMOS IO Meets JESD76 Standard for GPIO Interface and Related
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2495UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAX™ 28 V
  • Package Type: WLCSP-9
  • Package Case Outline: 567RV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 70 
  • I Max (A): 1.65 
  • VI Min (V): 2.5 
  • VI Max (V): 5.5 
  • Package Type: WLCSP-9 
  • ON Semiconductor Full Web Site