FPF2498: Adjustable OVP with 28 V Input OVT Load Switch

Description: The FPF2498 advanced load-management switch target...
  • The FPF2498 advanced load-management switch targets applications requiring a highly integrated solution. It disconnects loads powered from the DC power rail (<12 V) with stringent off-state current targets and high load capacitances (<100 µF). The FPF2498 consists of a slew-rate controlled low-impedance MOSFET switch. FPF2498 has over-voltage protection and over-temperature protection.
  • Features
  • Function: Advanced load switch
  • Input: 3.5 – 12 V
  • 28 V Absolute Ratings on VIN
  • 1.7 A Maximum Continuous Current Capability
  • 80 mΩ RON Typical
  • Over-Voltage Protection (OVP)
  • Over-Current Protection (OCP)
  • Thermal Shutdown
  • Under-Voltage Lockout (UVLO)
  • Reverse Current Blocking (RCB)
  • ESD: 15 kV IEC 61000-4-2 Air Gap
  • Operating Temperature Range: -40 to +85°C
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2498BUCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable OVP with 28 V Input OVT Load Switch
  • Package Type: WLCSP-6
  • Package Case Outline: 567RT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 80 
  • I Max (A): 1.7 
  • VI Min (V): 3.5 
  • VI Max (V): 12 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site