FPF2595: Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAX™ 28 V

Description: The FPF2595 advanced load-management switch target...
  • The FPF2595 advanced load-management switch targets applications requiring a highly integrated solution. It disconnects loads powered from the DC power rail (<6 V) with stringent off-state current targets and high load capacitances (<100 µF). The FPF2595 consists of a slew-rate controlled low-impedance MOSFET switch (35 mΏ typical) and integrated analog features. The slew-rate controlled turn-on characteristic prevents inrush current and the resulting excessive voltage droop on power rails. FPF2595 has over-voltage protection and over-temperature protection.
    The FPF2595 has a True Reverse-Current Blocking (TRCB) function that obstructs unwanted reverse current from VOUT to VIN during ON and OFF states. The exceptionally low off-state current drain (<2 µA maximum) facilitates compliance with standby power requirements. The input voltage range operates from 2.5 V to 5.5 VDC to support a wide range of applications in consumer, optical, medical, storage, portable, and industrial-device power management. Switch control is managed by a logic input (active HIGH) capable of interfacing directly with low-voltage control signal / General-Purpose Input / Output (GPIO) without an external pull-down resistor.
    The device is packaged in advanced, fully “green” compliant, 1.3 mm x 1.8 mm, Wafer-Level Chip-Scale Packages (WLCSP).
  • Features
  • VIN: 2.5 V~5.5 V
  • 28 V Absolute Ratings at VOUT
  • Current Capability: 3.9 A
  • Typ 0.1 A~3.5 A with 10% Accuracy
  • RON: Typ. 35 mΩ & Max. 50 mΩ at 5 VIN and 1 A IOUT
  • Output OVP: Min.=5.6 V, Typ.=5.8 V, Max.=6 V
  • No Output Discharge During Off State
  • Open-Drain OCP on FLAGB
  • Thermal Shutdown
  • Under-Voltage Lockout (UVLO)
  • True Reverse-Current Blocking (TRCB)
  • Logic CMOS IO Meets JESD76 Standard for GPIO Interface and Related Power Supply Requirements
  • ESD Protected:
  • Human Body Model: >2 kV
  • IEC 61000-4-2 Air Discharge: >15 kV
  • Charged Device Model: >1.0 kV
  • IEC 61000-4-2 Contact Discharge: >8 kV
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2595UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Load Switch, Over-Voltage, Over-Current Protection with Adjustable Current-Limit Control, IntelliMAX™ 28 V
  • Package Type: WLCSP-12
  • Package Case Outline: 567RA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:357,000
  • Specifications
  • Channels:
  • ron (mΩ): 35 
  • I Max (A): 3.9 
  • VI Min (V): 2.5 
  • VI Max (V):
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site