FPF2895: Current Limit Switch with OVP and TRCB, 28 V / 5 A

Description: "The FPF2895 features a 28 V and 5 A rated current...
  • "The FPF2895 features a 28 V and 5 A rated current limit power switch, which offers Over-Current Protection (OCP), Over-Voltage Protection (OVP), and True Reverse Current Block (TRCB) to protect system. It has low On-resistance of typical 27 mΩ with WL-CSP can operate over an input voltage range of 4 V to 22 V.The FPF2895 supports ±10% of current limit accuracy, over-current range of 500 mA to 5 A, flexible operations such as selectable OVP, selectable ON polarity and selectable OCP behavior, which can be optimized according to system requirements.
    The FPF2895 is available in a 24-bump, 1.67 mm x 2.60 mm Wafer-Level Chip-Scale Package (WL-CSP) with 0.4 mm pitch."
  • Features
  • "28 V / 5 A Capability
  • Wide Input Voltage Range: 4 V ~ 22 V
  • Ultra Low On-Resistance
  • Typ. 27 mΩ at 5 V and 25 °C
  • Adjustable Current Limit with external RSET
  • 500 mA ~ 5 A
  • Selectable OVLO with OV1 and OV2 Logic Input
  • 5.95 V ± 50 mV
  • 10 V ± 100 mV
  • 14 V ± 280 mV
  • 23 V ± 460 mV
  • Selectable ON Polarity
  • Selectable Over-Current Behavior
  • Auto-Restart Mode
  • True Reverse Current Block
  • Current Source Mode
  • Open Drain Fault FLAGB Output"
  • Thermal Shutdown
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2895UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Current Limit Switch with OVP and TRCB, 28 V / 5 A
  • Package Type: WLCSP-24
  • Package Case Outline: 567TQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:90,000
  • Specifications
  • Channels:
  • ron (mΩ): 27 
  • I Max (A):
  • VI Min (V):
  • VI Max (V): 22 
  • Package Type: WLCSP-24 
  • ON Semiconductor Full Web Site