FPF2895C: Current Limit Load Switch with OVP and TRCB, 28 V, 5 A

Description: "The FPF2895C features a 28 V and 5 A rated curren...
  • "The FPF2895C features a 28 V and 5 A rated current limit power switch, which offers Over-Current Protection (OCP), Over-Voltage Protection (OVP), and True Reverse Current Block (TRCB) to protect system. It has low On-resistance of typical 27 mΩ with WL-CSP can operate over an input voltage range of 4 V to 22 V. The FPF2895C supports ±10% of current limit accuracy, over-current range of 500 mA to 2 A and ±5% of current limit accuracy, over-current range of 2 A to 5 A, flexible operations such as selectable OVP, selectable ON polarity and selectable OCP behavior, which can be optimized according to system requirements.
    The FPF2895C is available in a 24-bump, 1.67 mm x 2.60 mm Wafer-Level Chip-Scale Package (WL-CSP) with 0.4 mm pitch."
  • Features
  • 28V / 5A Capability
  • Wide Input Voltage Range: 4V ~ 22V
  • Ultra Low On-Resistance
  • Typ. 27 mΩ at 5V and 25 °C
  • Adjustable Current Limit with external RSET: - 500 mA ~ 5 A
  • Selectable OVLO with OV1 and OV2 Logic Input:
    - 5.95 V ± 50 mV
    - 10 V ± 100 mV
    - 16.8 V ± 300 mV
    - 23 V ± 460 mV
  • Selectable ON Polarity
  • Selectable Over-Current Behavior:
    - Auto-Restart Mode
    - Current Source Mode
  • True Reverse Current Block
  • Thermal Shutdown
  • Applications
  • Power switch for USB Vbus with OVP and OCP integrated
  • End Products
  • Notebook
  • Tablet
  • PAD
  • Monitor
  • Docking Station
  • Power Accessory
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2895CUCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Current Limit Load Switch with OVP and TRCB, 28 V, 5 A
  • Package Type: WLCSP-24
  • Package Case Outline: 567TQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • ron (mΩ): 27 
  • I Max (A):
  • VI Min (V):
  • VI Max (V): 22 
  • Package Type: WLCSP-24 
  • ON Semiconductor Full Web Site