FPF2C8P2NL07A: Power Integrated Module, F2, IGBT, 650V, 30A

Description: Fairchild's new inverter modules provide low condu...
  • Fairchild's new inverter modules provide low conduction and switching loss as well. And Press-Fit technology provides simple and reliable mounting. These modules are optimized for the applications such as solar inverter and UPS where a high efficiency and robust design is needed.
  • Features
  • High Efficiency
  • Low Conduction and Switching Losses
  • Field Stop IGBT for Inner and Outer Switch
  • STEALTHTM Diode for Path Diode
  • Built-in NTC for Temperature Monitoring
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2C8P2NL07A
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Integrated Module, F2, IGBT, 650V, 30A
  • Package Type: F2
  • Package Case Outline: MODCR
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 70
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • Specifications
  • Configuration: 3-channel I-Type Inverter 
  • IC Max (A): 30 
  • V(BR) Max (V): 650 
  • VCE(sat) Typ (V): 1.55 
  • VF Typ (V): 2.55 
  • Package Type: F2 
  • ON Semiconductor Full Web Site