FPF2G120BF07AS: Power Integrated Module, F2, SiC Diode + IGBT, 650V, 40A

Description: The FPF2G120BF07AS is the 3ch boost topology which...
  • The FPF2G120BF07AS is the 3ch boost topology which is providing an optimized solution for the multi-string solar application.And the integrated high speed field stop IGBTs and SiC diodes are providing lower conduction and switching losses. Furthermore, the screw clamp provides a fast and reliable mounting method.
  • Features
  • High Efficiency
  • Low Conduction and Switching Losses
  • High Speed Field Stop IGBT
  • SiC SBD for Boost Diode
  • Built-in NTC for Temperature Monitoring
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF2G120BF07AS
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power Integrated Module, F2, SiC Diode + IGBT, 650V, 40A
  • Package Type: HF2CA-N32 / 32LD, HPM, F2 PKG, SOLDERING TERMINAL, 3CH BOOST MODULE
  • Package Case Outline: MODCS
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 70
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:840
  • Specifications
  • Configuration: 3-channel IGBT/SiC Boost 
  • IC Max (A): 40 
  • V(BR) Max (V): 650 
  • VCE(sat) Typ (V): 1.55 
  • VF Typ (V): 1.45 
  • Package Type: HF2CA-N32 / 32LD, HPM, F2 PKG, SOLDERING TERMINAL, 3CH BOOST MODULE 
  • ON Semiconductor Full Web Site