FPF2G120BF07ASP: F2, 3ch Boost module PCM and NTC

Description: FPF2G120BF07ASP...
  • FPF2G120BF07ASP
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FPF2G120BF07ASP
  • Status: Active
  • Compliance: Pb-free 
  • Description: F2, 3ch Boost module PCM and NTC
  • Package Type: HF2CA-N32 / 32LD, HPM, F2 PKG, SOLDERING TERMINAL, 3CH BOOST MODULE
  • Package Case Outline: MODCS
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 70
  • Specifications
  • Configuration: 3-channel IGBT/SiC Boost 
  • IC Max (A): 40 
  • V(BR) Max (V): 650 
  • VCE(sat) Typ (V): 1.55 
  • VF Typ (V): 1.45 
  • Package Type: HF2CA-N32 / 32LD, HPM, F2 PKG, SOLDERING TERMINAL, 3CH BOOST MODULE 
  • ON Semiconductor Full Web Site