FPF3042: IntelliMAX™ 18 V-Rated Dual Input Single Output Power-Source-Selector Switch

Description: The FPF3042 is an 18 V-rated Dual-Input Single-Out...
  • The FPF3042 is an 18 V-rated Dual-Input Single-Output (DISO) load switch consisting of two channels of slew-rate-controlled, low-on-resistance, N-channel MOSFET switches with protection features. The slew-rate-controlled turn-on characteristic prevents inrush current and the resulting excessive voltage droop on the input power rails. The input voltage range operates from 4.0 V to 12.4 V at both VBUS and VIN to align with the needs of high-voltage portable device power rails.
    Both VIN and VBUS have the over-voltage protection of 14 V (typical) to avoid damage to the system.
    VIN and VBUS bidirectional switching allows reverse current from VOUT to VIN or VBUS for On-The-Go, (OTG) Mode. The switching is controlled by logic input EN and VIN_SEL is capable of interfacing directly with low-voltage control signal General-Purpose Input / Output (GPIO).
    FPF3042 is available in 1.76 mm x 1.96 mm Wafer-Level Chip-Scale Package (WLCSP), 16-bump, 0.4 mm pitch.
  • Features
  • Dual-Input, Single-Output Load Switch (DISO)
  • Input Supply Operating Range:
  • 4.0 V~12.4 V at VIN
  • 4.0 V~12.4 V at VBUS
  • Typical RON:
  • 95 mΩ at VIN=5 V
  • 70 mΩ at VBUS=5 V
  • Bidirectional Switch for VIN and VBUS
  • Slew Rate Controlled:
  • 50 µs at VIN for < 4.7 µF COUT
  • 90 µs at VBUS for < 4.7 µF COUT
  • Maximum ISW: 2.7 A per Channel
  • Break-Before-Make Transition
  • Under-Voltage Lockout (UVLO)
  • Thermal Shutdown
  • Over-Voltage Lockout (OVLO)
  • ESD Protected:
  • Logic CMOS IO Meets JESD76 Standard for GPIO Interface and Related Power Supply Requirements
  • Charged Device Model: >1.5 kV
  • Human Body Model: >3 kV
  • IEC61000-4-2 Contact Discharge: >8 kV
  • IEC 61000-4-2 Air Discharge: >15 kV
  • Applications
  • Storage & Peripherals
  • Other Wired Communications
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • PMP/MP3 Player
  • Technical Documentation & Design Resources
    Availability and Samples
    FPF3042UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IntelliMAX™ 18 V-Rated Dual Input Single Output Power-Source-Selector Switch
  • Package Type: WLCSP-16
  • Package Case Outline: 567SE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • ron (mΩ): 95 
  • I Max (A): 2.7 
  • VI Min (V):
  • VI Max (V): 12.4 
  • Package Type: WLCSP-16 
  • ON Semiconductor Full Web Site