FQPF11N40C: Power MOSFET, N-Channel, QFET®, 400 V, 10.5 A, 530 mΩ, TO-220F

Description: This N-Channel enhancement mode power MOSFET is pr...
  • This N-Channel enhancement mode power MOSFET is produced using Fairchild Semiconductor’s proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, active power factor correction (PFC), and electronic lamp ballasts.
  • Features
  • 10.5A, 400V, RDS(on) = 530mΩ(Max.) @VGS = 10 V, ID = 5.25A
  • Low gate charge ( Typ. 28nC)
  • Low Crss ( Typ. 85pF)
  • 100% avalanche tested
  • Applications
  • LCD TV
  • PDP TV
  • Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    FQPF11N40C
  • Status: Active
  • Compliance: Pb-free 
  • Description: Power MOSFET, N-Channel, QFET®, 400 V, 10.5 A, 530 mΩ, TO-220F
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 400 
  • VGS Max (V): ±30 
  • VGS(th) Max (V):
  • ID Max (A): 10.5 
  • PD Max (W): 44 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 530 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 28 
  • Ciss Typ (pF): 840 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site