FS8K: 8 A Standard Recovery Surface Mount Rectifiers

Description: The FS8G to FS8M series offers breakthrough size a...
  • The FS8G to FS8M series offers breakthrough size and performance. It sinks 8 A DC forward current and provides up to 230 A surge current capability with only 0.37 μA reverse leakage current. All this capability is packed into a small, flat-lead, TO-277 package, optimized for space-constrained applications.
  • Features
  • Very High forward Surge Capability: IFSM = 230 A
  • Low Leakage Current: 0.37 μA at TA = 25°C
  • Very Low Profile: Typical Height of 1.1 mm
  • Glass Passivated Junction
  • Lead Free in Compliance with EU RoHS 2011/65/EU Directive
  • Green Molding Compound as per IEC61249 Standard
  • HBM (JEDEC A114) > 8 KV; CDM (JEDEC C101C) > 2KV
  • Technical Documentation & Design Resources
    Availability and Samples
    FS8K
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 A Standard Recovery Surface Mount Rectifiers
  • Package Type: TO-277-3
  • Package Case Outline: 340BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:10,000
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 3370 
  • VRRM Max (V): 800 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 230 
  • IR Max (mA): 0.005 
  • Package Type: TO-277-3 
  • ON Semiconductor Full Web Site