FSA1156: Low RON Low-Voltage SPST Analog Switch

Description: The FSA1156 and FSA1157 are high-performance Singl...
  • The FSA1156 and FSA1157 are high-performance Single-Pole / Single-Throw (SPST) analog switches. The devices feature ultra-low RON of 0.75Ω (typical) and operate over the wide VCC range of 1.65V to 5.5V. The devices are fabricated with sub-micron CMOS technology to achieve fast switching speeds. The select input is TTL-level compatible. The FSA1156 has normally open operation; the FSA1157 has normally closed operation.
  • Features
  • Maximum 0.9Ω On Resistance (RON) for 4.5V supply at 25°C
  • 0.3Ω maximum RON flatness for 4.5V supply
  • Broad VCC operating range: 1.65V to 5.5V
  • Fast turn-on and turn-off time
  • Over-voltage tolerant TTL compatible control input
  • Available in SC70 and MicroPak™ space saving surface mount packages
  • Available in Lead (Pb) Free MicroPak packaging
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA1156L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low RON Low-Voltage SPST Analog Switch
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:125,000
  • FSA1156P6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low RON Low-Voltage SPST Analog Switch
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:426,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 0.5 
  • ron Max (Ω): 0.9 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: SIP-6  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site