FSA1257: Low RON Low Voltage Dual-SPST Analog Switch with Low ICCT "A" Option

Description: The FSA1256, FSA1256A, FSA1257, FSA1257A, FSA1258,...
  • The FSA1256, FSA1256A, FSA1257, FSA1257A, FSA1258, and FSA1258A are high performance dual Single Pole/Single Throw (SPST) analog switches. All devices feature ultra low RON of 1.1Ω maximum at 4.5V VCC. The FSA1256, FSA1257, and FSA1258 operate over a wide VCC range of 1.65V to 5.5V. The FSA1256A, FSA1257A, and FSA1258A operation range is 2.7V to 5.5V. These devices are fabricated with sub-micron CMOS technology to achieve fast switching speeds and are designed for break-before-make operation. The select input is TTL level compatible. The FSA1256 and FSA1256A feature two Normally Open (NO) switches. The FSA1257 and FSA1257A feature two Normally Closed (NC) switches. The FSA1258 and FSA1258A have one NO switch and one NC switch.
  • Features
  • FSA1256A, FSA1257A, FSA1258A feature low ICCT when S Input is lower than VCC
  • Maximum 1.1Ω On Resistance (RON) for 4.5V supply
  • 0.4Ω max RON flatness for 4.5V supply
  • Space saving Pb-Free MicroPak™ packaging
  • Broad VCC operating range:
  • FSA1256, FSA1257, FSA1258: 1.65V to 5.5V
  • FSA1256A, FSA1257A, FSA1258A: 2.7V to 5.5V
  • Fast turn-on and turn-off time
  • FSA1258, FSA1258A feature break-before-make enable circuitry
  • Over-voltage tolerant TTL compatible control input
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA1257L8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low RON Low Voltage Dual-SPST Analog Switch with Low ICCT "A" Option
  • Package Type: UQFN-8
  • Package Case Outline: 523AY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 0.5 
  • ron Max (Ω): 9.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: UQFN-8 
  • ON Semiconductor Full Web Site