FSA1259A: Low-Voltage 1Ω Dual-SPST Analog Switch with Power-Off Isolation

Description: The FSA1259A is a high-performance, dual, Single-P...
  • The FSA1259A is a high-performance, dual, Single-Pole / Single-Throw (SPST) analog switch. The device features ultra-low RON of 1Ω at 4.5V VCC and operates over the wide VCC range of 1.65V to 5.50V.
    The FSA1259A allows for reduced input thresholds on the select pins.
    The device is fabricated with sub-micron CMOS technology to achieve fast switching speeds and is designed for break-before-make operation.
  • Features
  • Power-Off Isolation (VCC=0V)
  • 1Ω On Resistance (RON) for 4.5V VCC
  • 0.25Ω Maximum RON Flatness for 4.5V VCC
  • Space-Saving, US8 Surface Mount Package
  • Broad VCC Operating Range: 1.65 to 5.5V
  • Fast Turn-On and Turn-Of Times
  • Break-Before-Make Enable Circuitry
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA1259AK8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low-Voltage 1Ω Dual-SPST Analog Switch with Power-Off Isolation
  • Package Type: US8
  • Package Case Outline: 846AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 0.15 
  • ron Max (Ω): 2.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: US8 
  • ON Semiconductor Full Web Site