FSA201: Multimedia, USB 2.0 and Audio Switch

Description: The FSA201 is a Double-Pole, Double Throw (DPDT) m...
  • The FSA201 is a Double-Pole, Double Throw (DPDT) multiplexer that combines a low-distortion audio and a USB2.0 Full-Speed (FS) switch path. This configuration enables audio and USB data to share a common connector port. The architecture is designed to allow audio signals to swing below ground. This means a common USB and headphone jack can be used for personal media players and similar portable peripheral devices.
    Since USB2.0 is an industry standard for shared data path in portable devices, the FSA201 also incorporates a VBUS detection capability. The FSA201 includes a power-off feature to minimize current consumption when VBUS is not present. This power-off circuitry is available for the common D+/R, D-/L ports only. Typical applications involve switching in portables and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers.
  • Features
  • 3Ω Typical On Resistance
  • -3db Bandwidth: > 250MHz
  • Low Power Consumption
  • Packaged in Pb-free 10-Lead MicroPak™ (1.6 x 2.1mm), 10-pin MSOP
  • Power-off Protection on Common D+/R, D-/L Ports
  • Automatically Detects VBUS for Switch Path Selection
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA201L10X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Multimedia, USB 2.0 and Audio Switch
  • Package Type: UQFN-10
  • Package Case Outline: 523AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:10,000
  • FSA201MUX
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Multimedia, USB 2.0 and Audio Switch
  • Package Type: MSOP-10
  • Package Case Outline: 846AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 20 
  • ron Max (Ω):
  • VCC Min (V): -0.5 
  • VCC Max (V):
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site